??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M08MH-PSC40B-BP00,2-GS04-507
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M08MH-PSC40B-BP00,2-GS04-507
VERF
Availability
Available
BC
Order code
BES02W5
TC
Artikelbezeichnung
BES M08MH-PSC40B-BP00,2-GS04-507
PX
Product view
46729_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M8x1
W
Gewicht
0.031 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 8 x 45 mm, Style Housing = M8x1, Installation = quasi-flush, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 500 Hz, Housing material = Brass, Chrome-plated, Material sensing surface = PBT, Connection = Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.